Ensure your network runs at peak performance with our cable modular plug. Perfect for 24 AWG cabling, it supports high-speed data transfer and PoE applications.
Product Type | Modular Plug |
Performance Level | Category 6A |
Connector Type | Modular Plug |
Body Material | Polycarbonate |
Contact Material | Gold Plated Phosphor Bronze |
Number of Plugs | 100 |
Shield Type | Unshielded (UTP) |
Overall Width (In.) | 0.46 |
Overall Width (mm) | 11.8 |
Overall Height (In.) | 0.52 |
Overall Height (mm) | 13.1 |
Overall Depth (In.) | 1.6 |
Overall Depth (mm) | 40.6 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Compatible Wire Gauge (AWG) | 24 |
Color | Clear |
Standards Met | Exceeds ANSI/TIA Category 6A and ISO Class EA performance requirements when properly terminated to Panduit Category 6A UTP copper cable, Meets ANSI/TIA-1096-A (formerly FCC Part 68), IEC-60603-7, Supports PoE, PoE+, and proposed Type 3 and 4 PoE++ applications for up to 100 W, RoHS compliant |
IP Rating | IP20 |
Flammability Rating | UL94V-0 |
Sub Brand | Pan-Plug® |
Configuration |
---|
UPC | 07498398040 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1169 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.1688 |
Specification Sheets | PanPlug® TX6A™ 24 AWG UTP Modular Plug for Solid/Stranded cable Spec Sheet COSP301 | English | |
Videos | Modular Plugs - Video 16:9 | English | |
Part Drawings | Category 6A UTP Modular Plug for use with Category 6A Patch Cable Part drawing M01185CH-01 | English | |
Installation Documents | Category 6A UTP Modular Plug for use with Panduit Patch Cable: PN575B-ENG | English |