Ensure optimal network performance with our dust cap. Perfect for RJ45 Mini-Com® and NetKey® modules, it protects connectors from dust and debris for consistent reliability.
Note | Jack Module not included |
Product Type | Jack Module Dust Cap |
Overall Width (In.) | 0.51 |
Overall Width (mm) | 13 |
Overall Depth (In.) | 0.26 |
Overall Depth (mm) | 6.6 |
Overall Height (In.) | 0.48 |
Overall Height (mm) | 12.2 |
Sub Brand | Pan-Net® |
Configuration |
---|
UPC | 07498340567 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0083 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.0832 |
Part Drawings | Part Drawing - PDF - 34518-11 | English |