Customize your network with our stylish faceplate. Accommodates two modules and includes a blank module for future expansion.
Product Type | Faceplate |
Number of Ports | 2 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | Arctic White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Depth (In.) | 1.08 |
Overall Depth (mm) | 27.43 |
Overall Width (In.) | 3.39 |
Overall Width (mm) | 86.1 |
Overall Height (In.) | 3.39 |
Overall Height (mm) | 86.1 |
Gang Opening Type | Single Gang |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498367222 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1329 |
Part Drawings | Netkey 2 Position Single Gang UK Sloped Faceplate Kit | English | |
Part Drawings | Netkey 2 Position Single Gang UK Sloped Faceplate Kit | English | |
Part Drawings | Netkey 2 Position Single Gang UK Sloped Faceplate Kit | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Selection Guides | NetKey™ Cabling System Selection Guide COSG30-SA-ENG | English |