Add two data connections to your wall plate with our sloped faceplate design that protects jacks from dust and improves cable bend radius, all in a clean, easy-to-label design.
Product Type | Faceplate |
Number of Ports | 2 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Arctic White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped Shuttered |
Overall Depth (In.) | 0.94 |
Overall Depth (mm) | 23.87 |
Overall Width (In.) | 3.39 |
Overall Width (mm) | 86.1 |
Overall Height (In.) | 3.39 |
Overall Height (mm) | 86.1 |
Gang Opening Type | Single Gang |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498303427 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Specification Sheets | Mini-Com 86mm x86mm Sloped Faceplates Specification Sheet COSP44--WW-ENG | English | |
Part Drawings | Mini-Com 2 Position Sloped Shuttered U.K. 86mm x 86mm Single Gang Faceplate Kit | English | |
Part Drawings | Mini-Com 2 Position Sloped Shuttered U.K. 86mm x 86mm Single Gang Faceplate Kit | English | |
Part Drawings | Mini-Com 2 Position Sloped Shuttered U.K. 86mm x 86mm Single Gang Faceplate Kit | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |