globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Mini-ComĀ® Surface Mount Box is plenum rated and accepts one Mini-Com Module. The box offers a variety of mounting options using adhesive tape or screws. The box can be identified with an adhesive label and is arctic white.

Specifications

Product Type Low Profile Surface Mount Box
Number of Ports 1
Module Type Mini-ComĀ®
Color Arctic White
Identification Type Adhesive Label
Includes 1 Adhesive Strips
Overall Length (In.) 1.89
Overall Length (mm) 48.1
Overall Width (In.) 1.03
Overall Width (mm) 26.3
Overall Height (In.) 0.92
Overall Height (mm) 23.2
Sub Brand Pan-NetĀ®
Raceway Opening LD3/LDPH3
Material ABS
Standards Met UL 1863; UL 2043; RoHS Compliant

Packaging Detail

UPC 07498375372
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0050
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0501

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}