Connect your network cables securely in dirty or wet locations like factories. Our coupler features a protective cap and is dustproof and waterproof (IP67 rated), ideal for industrial applications.
Product Type | UTP Coupler Module |
Color | Black |
Connector 1 Type | RJ45 |
Connector 2 Type | Insulation Displacement |
Overall Width (In.) | 1.55 |
Overall Width (mm) | 39.4 |
Overall Depth (In.) | 1.32 |
Overall Depth (mm) | 33.4 |
Overall Height (In.) | 5.37 |
Overall Height (mm) | 136.4 |
Sub Brand | IndustrialNet™ |
Standards Met | Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 5e and ISO11801 Class D standards at swept frequencies 1 to 100 MHz, Meets all ODVA Ethernet/IP^ electrical and mechanical performance requirements, Protects and seals connections against dust and water immersion to ANSI/IEC 60529-2004, Meets ANSI/TIA-1096-A, Rated IP67/68 for dust protection and temporary liquid immersion, Rated UL Type 12, 6/6P, 4X, RoHS compliant |
Environment | Manufacturing |
Conductor Gauge (AWG) | 26 |
Performance Level | Category 5e |
Termination Style | TG Style |
Configuration |
---|
UPC | 07498391254 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0160 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1604 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Conectores Bulkhead IndustrialNet™ Variante 1 Hoja de especificaciones COSP476--WW-SPA | Spanish (Español) | |
Specification Sheets | IndustrialNet™ TX5e™ Connectors Spec Sheet COSP233 | English | |
Specification Sheets | IndustrialNet™ Variant 1 Bulkhead Connectors Spec Sheet COSP476 | English | |
Videos | Data Access Port | English | |
Part Drawings | Part Drawing - DWG - IAEBHC5E | English | |
Part Drawings | Part Drawing - DXF - IAEBHC5E | English | |
Part Drawings | IndustrialNet TX5E Coupler with Bulkhead: 02037-17 | English | |
Installation Documents | IndustrialNetTM Bulkhead Couplers | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |