This patch panel design provides a clean look, with pre-numbered ports and additional write on area. The various port and style options make it ideal for multimedia applications.
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Shield Type | Unshielded |
Number of Ports | 24 |
Module Type | Keystone |
Number of Rack Units | 1 |
Identification Type | Adhesive Label |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 1.04 |
Overall Depth (mm) | 26.41 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Sub Brand | NetKey® |
Color | Black |
Part Features | Optional molded design, angled versions available and include strain relief bars |
Configuration |
---|
UPC | 07498305601 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1619 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.6189 |
Data Sheets | NetKey® Flush Mount Modular Patch Panels Data Sheet NKDS69--WW-ENG | English | |
Part Drawings | NKPP24FMY | English | |
Part Drawings | NKPP24FMY | English | |
Part Drawings | Netkey 24 Port Flush Mount Patch Panel | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Flyers | NetKey™ Soluciones para Cableado Estructurado Guía Rápida NKFL10 | Spanish (Español) | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catálogo NKLC45 | Spanish (Español) | |
Selection Guides | NetKey™ Cabling System Selection Guide COSG30-SA-ENG | English |