Products
Content
Category
Cross References
Efficiently organize and protect wires and cables
Panduit wiring duct is the top choice in the market for efficiently organizing and protecting wires and cables. As a leader in the industry, nearly all our wiring duct is proudly manufactured in the USA, adhering to stringent quality standards and innovative design.
Our standard wiring duct lines consist of type G wide slot and type F narrow slot duct. In addition, we also offer type M metric, type D round hole and type FS solid wall wiring duct. All part types accept type C traditional flush covers.
Our line of patented wiring duct solutions that can save you space, time and cost in a control panel build. Featuring type DRD din rail duct, type G/EMI shielded wiring duct, type CWD corner wiring duct and type FL flexible wiring duct. Also offered is type SD noise shield divider wall.
Ideal for applications in high maintenance or upgrade environments, Type HC hinged covers save time and eliminate cover loss. They are compatible with type H wide finger, type HN narrow finger and type HS solid wall base varieties.
Made with PVC alternatives this class has higher temperature tolerances and is nontoxic in the event of a fire. It is offered in type NE wide slot, type NNC wide slot plus metric and type TNC wide slot, metric plus low smoke varieties.
To help properly size and install wiring duct we offer the PBDCT bench mounted cutter, the DCT handheld cutter and the TNR nylon rivet installation tool. We also carry corner strips, divider walls and wire retainer accessories.