Speed up your network connections indoors or outdoors with our indoor/outdoor all-dielectric loose tube cable. Easy to install and water-resistant this cable protects high-speed data transmission.
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | EMEA |
Environment | Indoor/Outdoor |
Armor or Non-Armor | Non-Armored |
Fiber Type | OM3 |
Number of Fibers | 24 |
Buffered, Loose Tube or Ribbon | 250μm Loose Tube |
Flammability Rating | LSZH |
EuroClass Rating | Eca |
Cable Color | Black |
Sub Brand | Opti-Core® |
Configuration |
---|
UPC | 61305675290 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.9628 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opti-Core™ Fibre Optic Indoor/Outdoor Cable FBSP270 | English | |
Data Sheets | Opti-Core™ Fibre Optic Indoor/Outdoor Cable – EMEA Specification Sheet | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Certifications | Declaration Of Performance No. PAN-DOP-FA005 | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English |