globe Europe & Africa | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Sub Brand Mini-Com®
Body Style Duplex
Fiber Type OS1/OS2
Split Sleeve Material Zirconia Ceramic
Overall Length (In.) 2.21
Overall Length (mm) 56.1
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 32
Maximum Installation Temperature (°C) 60
Maximum Installation Temperature (°F) 140
Minimum Installation Temperature (°C) 0
Minimum Installation Temperature (°F) 32
Standards Met TIA/EIA-604 FOCIS-3 compliant, Exceed TIA/EIA-568-B.3. RoHS compliant
Product Type SC Adapter Module
Application Mini-Com Modules, Patch Panels, Faceplates and Surface Mount Boxes for a complete SC system solution.
Adapter Color Blue
Module Color Blue
Connection Type SC
Part Features Integrated panel retention clip, Improved adapter protective cap design, Choice of phosphor bronze or zirconia ceramic split sleeves

Runtime Graph

Configuration

Packaging Detail

UPC 07498384520
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0038
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0378
Compare
Remove All Items