The Mini-Com® Duplex LC Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It couples two LC duplex connectors in one module space and features an APC green fiber adapter along with a black module and has zirconia split sleeves.
Sub Brand | Mini-Com® |
Body Style | Duplex |
Fiber Type | OS1/OS2 |
Split Sleeve Material | Zirconia Ceramic |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Standards Met | RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements |
Product Type | LC Adapter Module |
Application | Provides a rugged solution for LANs, publicnetworks, storage area networks and fiber-to the-deskapplications. |
Adapter Color | Green |
Module Color | Black |
Connection Type | LC Duplex |
UPC | 61305666978 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0036 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0357 |
Specification Sheets | LC Fiber Optic Adapters | English | |
Specification Sheets | Adaptadores de Fibra Óptica LC Hoja De Especificaciones FBSP131 | Spanish (Español) | |
Part Drawings | Mini-Com Non-Shuttered Duplex LC Fiber Optic Adapter Module - 00948-17 | English | |
Selection Guides | CMD* LC Duplex Mini-Com® Master Fiber Adapter Selection Matrix FBFL41-SA-ENG | English |