globe Europe & Africa | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Sub Brand Mini-Com®
Body Style Duplex
Split Sleeve Material Zirconia Ceramic
Overall Length (In.) 1.83
Overall Length (mm) 46.5
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 32
Maximum Installation Temperature (°C) 60
Maximum Installation Temperature (°F) 140
Minimum Installation Temperature (°C) 0
Minimum Installation Temperature (°F) 32
Standards Met RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements
Product Type LC Adapter Module
Application Provides a rugged solution for LANs, publicnetworks, storage area networks and fiber-to the-deskapplications.
Adapter Color Blue
Module Color Blue
Connection Type LC Duplex

Runtime Graph

Configuration

Packaging Detail

UPC 07498399208
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0038
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0378
Compare
Remove All Items