Double the port density with our LC duplex fiber adapter module. Ideal for high-density connections for LAN, SAN, fiber-to-the-desk applications in patch panels.
Sub Brand | Mini-Com® |
Body Style | Duplex |
Split Sleeve Material | Zirconia Ceramic |
Overall Length (In.) | 1.83 |
Overall Length (mm) | 46.5 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Standards Met | RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements |
Product Type | LC Adapter Module |
Application | Intelligent lighting, security, safety systems |
Adapter Color | Aqua |
Module Color | Black |
Connection Type | LC Duplex |
Configuration |
---|
UPC | 07498353999 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0038 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0378 |
Specification Sheets | LC Fiber Optic Adapters - Spec Sheet | English | |
Specification Sheets | Adaptadores de Fibra Óptica LC Hoja De Especificaciones FBSP131 | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - CMDSAQLCBL | English | |
Part Drawings | Part Drawings - DXF - CMDSAQLCBL | English | |
Part Drawings | Mini-Com Not-Shuttered Duplex LC Fiber Optic Adapter Module Part Drawing - PDF | English | |
Selection Guides | CMD* LC Duplex Mini-Com® Master Fiber Adapter Selection Matrix FBFL41-SA-ENG | English | |
Selection Guides | Fibra Sin Límites Alcance & Desempeño Guia de Seleccion FBSD62--WW-SPA | Spanish (Español) |