globe Europe & Africa | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Fiber Type OS1/OS2
Number of Fibers 1
Connector 1 Type LC Simplex
Connector 2 Type Unterminated
Sub Brand NetKey®
Fiber Diameter (µm) 9
Outer Diameter (In.) 0.03
Outer Diameter (mm) 0.9
Overall Length (ft.) 3.2
Overall Length (m) 1
Cable Color Yellow
Product Type Fiber Optic Patch Cord
Application Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, at the desk and network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.
Standards Met TIA/EIA 568-C.3-1 and ISO/IEC 61755-3-1 IEC-61754-7 (International), TIA-604-2-A, -3-A, and -10-A, FOCIS -2, -3, and -10, RoHS Compliant
Part Features Riser rated patch cords support installations that require this flame rating in specific environments

Runtime Graph

Configuration

Packaging Detail

UPC 07498391288
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0054
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.2681

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items