Our MPO and MPT cable assembly rapidly expands high-density data centers by efficiently connecting multiple fiber optic lines in a single, space-saving cable.
Fiber Type | OS1/OS2 |
Number of Fibers | 12 |
Connector 1 Type | MPO-12 Female |
Connector 2 Type | MPO-12 Female |
Flammability Rating | LSZH |
Insertion Loss Performance | Standard |
Fiber Diameter (µm) | 9 |
Outer Diameter (In.) | 0.12 |
Outer Diameter (mm) | 3 |
Overall Length (ft.) | 32.8 |
Overall Length (m) | 10 |
Fiber Polarity | Method A |
Cable Color | Yellow |
Product Type | Interconnect Cable Assembly |
Standards Met | Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3,TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1. RoHS Compliant |
Part Features | These small cables minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability. |
Configuration |
---|
UPC | 07498389794 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0474 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4741 |
Specification Sheets | QuickNet™ MPO Interconnect Round Cable Assemblies | English | |
Part Drawings | QuickNet Round Interconnect Cable Assemblies: 10F093BC-DC | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Technical References | OS1/OS2 Singlemode Optical Fiber (Americas, Asia Pacific) | English |