globe Europe & Africa | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

For Use With Panduit® Opticom® Enclosures
Product Type Fiber Optic Splice Module Holder
Sub Brand Opticom®
Color Black
Overall Depth (In.) 2.47
Overall Depth (mm) 62.7
Overall Width (In.) 3.12
Overall Width (mm) 79.4
Overall Height (In.) 0.5
Overall Height (mm) 12.7
Standards Met RoHS compliant
Application Fusion Splice Holder

Runtime Graph

Configuration

Packaging Detail

UPC 07498334498
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1755
Compare
Remove All Items