Keep your MPO ports clean with our port cleaning tool. This click-wand style cleaner ensures optimal performance for QuickNet™ cassettes, adapters, faceplates, and panels.
Product Type | Fiber Cleaning Tool |
Sub Brand | QuickNet™ |
Standards Met | RoHS Compliant |
Application | QuickNet™ Cassette MTP* Connector Cleaning Tool for cleaning MTP* Connectors inside QuickNet™ Cassettes, adapters, faceplates or bulkheads |
Configuration |
---|
UPC | 07498379875 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0586 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - WW-FBSP37 (QuickNet MTP Fiber Optic Cassettes) | English | |
Part Drawings | MPO/MTP I.B.C. CLEANING TOOL | English | |
Installation Documents | Installation Instructions/Best Practices - FS011 | English | |
Installation Documents | Installation Instructions/Best Practices - PN433A | English | |
Installation Documents | Visual Inspection and Cleaning of Multimode and Single Mode Structured Cabling System Interconnect Components | English | |
Technical References | Technical References - MTP Solutions Gender TR 41 | English | |
Technical References | Technical References - MTP Solutions Gender TR | English | |
Technical References | Technical References - Maintaining Polarity TRh | English | |
White Papers | Fiber Systems - Best Practices for Ensuring Polarity of Array-Based Fiber Optic Channels | English |