Lint-free and packaged in a handy dispenser box with color-coded lanes to prevent re-use, these wipes help keep your fiber optic components clean.
Product Type | Cleaning Wipe |
Sub Brand | OptiCam® |
Standards Met | RoHS Compliant |
Application | Fiber cleaning wipes |
Configuration |
---|
UPC | 61305636690 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0256 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.1537 |