Simplify your fiber terminations with our termination tool kit. This kit provides the accessories needed for efficient and accurate terminations of singlemode or multimode connectors.
Simplify your fiber terminations with our termination tool kit. This kit provides the accessories needed for efficient and accurate terminations of singlemode o...
r multimode connectors.
Keep your tools up-to-date and powered with our termination tool data cord. This accessory enables firmware updates and can bypass batteries to power tools directly.
Keep your tools up-to-date and powered with our termination tool data cord. This accessory enables firmware updates and can bypass batteries to power tools dire...
ctly.
A valuable tool for fiber optic network technicians, our fiber termination fan-out kit helps ensure the fibers are properly prepared for termination and connection.
A valuable tool for fiber optic network technicians, our fiber termination fan-out kit helps ensure the fibers are properly prepared for termination and connect...
ion.
Our fiber optic strip tool prepares your fiber optic cable for termination to OptiCam® fusion splice connectors. Ergonimically designed, it reduces the need for angling during fiber stripping.
Our fiber optic strip tool prepares your fiber optic cable for termination to OptiCam® fusion splice connectors. Ergonimically designed, it reduces the need for...
angling during fiber stripping.
Keep your fiber optic terminations precise with the replacement blade designed for the score-and-snap cleaver. It has exceeded approximately 1,000 cleaves.
Keep your fiber optic terminations precise with the replacement blade designed for the score-and-snap cleaver. It has exceeded approximately 1,000 cleaves.
Terminate fiber optic connections with our 0.05µm fiber optic lapping film. Ideal for singlemode connectors, this RoHS compliant pack of 10 delivers high-quality field polish results.
Terminate fiber optic connections with our 0.05µm fiber optic lapping film. Ideal for singlemode connectors, this RoHS compliant pack of 10 delivers high-qualit...
y field polish results.
Polish your fiber optic connectors with precision using our 85 durometer fiber optic polishing pad and plate. The durable, reusable pad and plate are ideal for various polishing applications.
Polish your fiber optic connectors with precision using our 85 durometer fiber optic polishing pad and plate. The durable, reusable pad and plate are ideal for ...
various polishing applications.
Achieve precise fiber optic terminations with our score-and-snap cleaver. Designed for single-fiber fusion-splice connectors, it gives clean cuts and the blade lasts up to 1000 cleaves.
Achieve precise fiber optic terminations with our score-and-snap cleaver. Designed for single-fiber fusion-splice connectors, it gives clean cuts and the blade ...
lasts up to 1000 cleaves.
Our adapter for fiber optic scope allows inspection of 1.25mm ferrule-equipped connectors on the FSCOPEY fiber scope to help you achieve clear and accurate fiber optic inspections.
Our adapter for fiber optic scope allows inspection of 1.25mm ferrule-equipped connectors on the FSCOPEY fiber scope to help you achieve clear and accurate fibe...
r optic inspections.
Simplify and reduce installation time by 50% compared to heat-cured epoxy terminations with our replacement field polish fiber termination kit. No curing oven or extra time required.
Simplify and reduce installation time by 50% compared to heat-cured epoxy terminations with our replacement field polish fiber termination kit. No curing oven o...
r extra time required.
Our 70 durometer fiber optic polishing pad and plate handle fiber optic connectors. The durable rubber pad ensures precise polishing, while the acrylic plate provides essential support.
Our 70 durometer fiber optic polishing pad and plate handle fiber optic connectors. The durable rubber pad ensures precise polishing, while the acrylic plate pr...
ovides essential support.
Our fiber optic cleave tool is intended for use in the cleaving of bare fiber optic cable to our OptiCam® connectors. The rotary blade provides a clean, precise cleave in any environment.
Our fiber optic cleave tool is intended for use in the cleaving of bare fiber optic cable to our OptiCam® connectors. The rotary blade provides a clean, precise...
cleave in any environment.
Offering 200x magnification, our fiber optic microscope is great for inspecting components during fiber optic termination. Essential for field technicians and high-precision tasks.
Offering 200x magnification, our fiber optic microscope is great for inspecting components during fiber optic termination. Essential for field technicians and h...
igh-precision tasks.
Designed for field-polish processes, our fiber optic terminations epoxy replacement has a quick-cure anaerobic adhesive that speeds up installation by eliminating the need for a curing oven.
Designed for field-polish processes, our fiber optic terminations epoxy replacement has a quick-cure anaerobic adhesive that speeds up installation by eliminati...
ng the need for a curing oven.
Our fiber cleaning swabs are used to clean connector ports during the fiber optic termination and installation process. Our standard pack comes a quantity of 100 for your cleaning needs.
Our fiber cleaning swabs are used to clean connector ports during the fiber optic termination and installation process. Our standard pack comes a quantity of 10...
0 for your cleaning needs.
Use our syringe to apply FJPXY epoxy to field polish style fiber optic connectors. It includes a pack of 10 syringes and needle tips to ensure accurate epoxy applications in any setting.
Use our syringe to apply FJPXY epoxy to field polish style fiber optic connectors. It includes a pack of 10 syringes and needle tips to ensure accurate epoxy ap...
plications in any setting.