Our sensor provides monitoring with three temperature and one humidity sensor. It ensures accurate environmental data for optimal performance and seamlessly integrates with your iPDU or UPS.
Overall Length (In.) | 116 |
Overall Length (mm) | 2950 |
Product Type | Environmental Sensor |
Part Features | Temperature and humidity sensor |
Configuration |
---|
UPC | 61305631830 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1667 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | 3-Temperature and Humidity Sensor Kit PUSP100 | English | |
Specification Sheets | Kit de 3 Sensores de Temperatura y Humedad Hoja de Especificaciones PUSP100 | Spanish (Español) | |
Part Drawings | 3 Temperatures and Humidity Sensor Kit Part Drawing | English | |
Installation Documents | Temperature & Humidity Sensors Installation Guide - IM025 Rev02 | English | |
Brochures | Environmental & Security Solutions - PUCB45 | English | |
Flyers | Soluciones de Monitoreo de Seguridad y Ambiental con la Solución iPDU G6 de Panduit - PUFL07 | Spanish (Español) | |
Flyers | Security and Environmental Monitoring Solutions with Panduit® G5 PDU Solution - PUFL07 | English | |
Manuals | PDU Guía de Bolsillo Guía PUCB27--SA-SPA | Spanish (Español) |