Note
|
European Economic Region
|
Includes
|
Mounting Hardware
|
Product Type
|
PDU
|
Mount Orientation
|
Vertical
|
PDU Form Factor
|
0U FULL
|
Sub Brand
|
G6
|
Rack PDU Type
|
Monitored Input
|
Plug Type
|
IEC 60309 3P+N+E 6h 32A (IP44)
|
Number of Circuit Breakers
|
6
|
Input Voltage (V)
|
415
|
Input Amperage (A)
|
32
|
Phase
|
3-Phase
|
Frequency Compatibility (Hz)
|
50/60
|
Current Measurement Accuracy (%)
|
±1%
|
Voltage Measurement Accuracy (%)
|
±1%
|
Power Measurement Accuracy (%)
|
±1%
|
Input Cord Length (ft.)
|
10
|
Input Cord Length (m)
|
3
|
Output Receptacles
|
(12)C13, (12)C19
|
Output Voltage (V)
|
230
|
Output Capacity (kW)
|
22
|
Front Panel Display
|
Use display to set IP address, update firmware, quick configure, rotate display, balance loads across phases, view alarms, read current, voltage, power and energy on the device
|
Apparent Power (kVA)
|
22
|
Network Monitoring Port
|
Gigabit network port reduces labor by auto negotiating with data center level network switches
|
SNMP Compatibility
|
Yes
|
Network Compatibility
|
10 Mbps, 100 Mbps (Fast Ethernet), 1 Gbps (Gigabit)
|
Network Card
|
Panduit G6 Dual Gigabit Network Module
|
Communications Interface
|
(1) RJ45 Network, (2) RJ45 Sensor, (2) RJ45 Daisy Chain, (1) USB
|
Daisy-Chainable / Cascadable
|
Cascade up to 32 PDUs
|
LED Indicators
|
No
|
Material
|
Metal
|
Color
|
Black
|
Overall Width (In.)
|
2.2
|
Overall Width (mm)
|
55
|
Overall Height (In.)
|
69
|
Overall Height (mm)
|
1750
|
Overall Depth (In.)
|
2.1
|
Overall Depth (mm)
|
53
|
Number of Rack Units
|
40
|
Maximum Operating Temperature (°C)
|
60
|
Maximum Operating Temperature (°F)
|
140
|
Minimum Operating Temperature (°C)
|
10
|
Minimum Operating Temperature (°F)
|
50
|
Maximum Storage Temperature (°C)
|
140
|
Maximum Storage Temperature (°F)
|
60
|
Minimum Storage Temperature (°C)
|
-4
|
Minimum Storage Temperature (°F)
|
-20
|
Compliance Certifications
|
RETIE (Colombia)
|
Standards Met
|
CE, UKCA, ROHS, REACH, China ROHS
|
Product Warranty Period (Worldwide)
|
3 Years
|
Part Features
|
• USGv6 Certified IPV6
• 32 PDU Daisy Chain
• Secure Supply Chain
• 3 Year Warranty
• Extended Warranty Available
• Dual Ethernet Ports
• Digital Sensors
• Natively controls Smart Handle
• Combination Outlets
• Optimized Web Interface
• Hot Swappable Network Module
• No disruption to outlets during controller installation
• Ready to go out of the box
• High Outlet Density
• Optimal Form Factor
• Operating Temperature: 60° C at Full Load
|