Our replacement rechargeable battery pack provides extended power and flexibility for your PXE MP200 or MP300 Mobile Label Printer, enabling continuous operation in various environments.
Product Type | Battery Pack |
Sub Brand | PXE™ |
For Use With | MP200, MP300 |
Standards Met | CUL, UL File # E341239, UKCA |
Configuration |
---|
UPC | 61305679381 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0104 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.5214 |
Product Bulletins | PXE™ Series MP200 Mobile Printer Product Bulletin IDCB93-SA-ENG | English | |
Product Bulletins | MP300 Impresora móvil SERIE PXETM Boletin de Productos IDCB91-SA-SPA | Spanish (Español) | |
Product Bulletins | Tecnología Rentable con Funciones Avanzadas Boletín de Producto IDCB93-SA-SPA | Spanish (Español) | |
Product Bulletins | Soluciones Completas y Capacidad Industrial Boletín de Productos IDCB91-SA-SPA | Spanish (Español) | |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91 | English | |
Part Drawings | MP200 AND MP300 LI-ION Battery Pack Part Drawing 00818EBL_DC | English | |
Certifications | Test Summary of UN test for Lithium ion Battery E2335034 | English | |
MSDS | Lithium ion Rechargeable Battery Cell Safety Data Sheet 15QA046 | English |