The CLT150PUV-0 Corrugated Loom Slit Wall Tubing protects cables from impact and abrasion. Features a slit for easy installation onto a bundle of wires or a pre-assembled harness assembly, increasing productivity. Hold in place with cable ties and accessories. Suitable for outdoor applications. UV Resistant, UL94-HB flammability rating and a maximum temperature rating of 185°F (85°C). Polypropylene. Inside diameter 1.417" (36.0 mm). Color Black. 1 per package.
Product Type | Corrugated Loom Tubing |
Color | Black |
Environment | Outdoor |
Flammability Rating | UL94-HB |
Inside Diameter (In.) | 1.42 |
Inside Diameter (mm) | 36 |
Material | Polypropylene |
Resistance Properties | UV-Resistant |
Maximum Operating Temperature (°C) | 85 |
Minimum Operating Temperature (°C) | -40 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°F) | -40 |
Nominal Diameter (In.) | 1.5 |
Nominal Diameter (mm) | 38.1 |
Outer Diameter (In.) | 1.673 |
Outer Diameter (mm) | 42.49 |
Overall Length (ft.) | 1542 |
Overall Length (m) | 470 |
Standards Met | RoHS Compliant |
Part Features | Provides protection for cables, crush impact and abrasion resistant |
UPC | 61305685245 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 41.3324 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | UV Resistant Corrugated Loom Tubing - Bulletin | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | UV Resistant Corrugated Loom Tubing 12B061BM | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English | |
Technical References | Shelf Life for Abrasion Protection Product Offering Technical Reference | English |