globe Europe & Africa | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Cable Tie Installation Tool
Application Stainless Steel Cable Tie Installation Tool
Color Black
Maximum Compatible Strap Width (In.) 0.31
Maximum Compatible Strap Width (mm) 12.7
Minimum Compatible Strap Width (In.) 0.18
Minimum Compatible Strap Width (mm) 4.6
Cut Off Type Manual
For Use With MLT S/LH/H, MLTC/MLTFC S/LH/H, MLTDH S/LH/H
Sub Brand Pan-Steel®
Overall Length (In.) 10.1
Overall Length (mm) 256
Tension Type Controlled Tension
Tool Type Manual clipping
Part Features Economical; Coiled tie end remaining after tensioning assures a safe end; Manual tension with no cutoff; Installs ties parallel to the bundle

Runtime Graph

Configuration

Packaging Detail

UPC 07498376047
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0251
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items