globe Europe & Africa | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Stainless Steel Cable Tie Tool
Application Installation tool for stainless steel cable ties
Color Black
Maximum Compatible Strap Width (In.) 0.5
Maximum Compatible Strap Width (mm) 12.7
Minimum Compatible Strap Width (In.) 0.18
Minimum Compatible Strap Width (mm) 4.6
Cut Off Type Manual
For Use With MLT/S/LH/H/EH, MLTC/H, MLTFC/S/H, MLTDH/EH
Sub Brand Pan-Steel®
Overall Length (In.) 7.88
Overall Length (mm) 200.2
Overall Width (In.) 1.13
Overall Width (mm) 28.7
Overall Height (In.) 5.81
Overall Height (mm) 147.6
Tension Type Manual Tension
Tool Type Manual operated
Part Features Cable tie side entry for immediate positioning of tie; One hand operation – lightweight; Easy removal of excess tie; Rugged, lightweight, easy-to-operate pliers-type tool provides mechanical advantage.

Runtime Graph

Configuration

Packaging Detail

UPC 07498376049
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0792
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
Compare
Remove All Items