Ensure quick and precise installation of subminiature to standard cable tie sizes with our cable tie installation tool. An ergonomic design promotes worker safety and boosts productivity.
Note | Tool housing is made of metal for added durability |
Product Type | Cable Tie Installation Tool |
Application | Production, Maintenance, Construction |
Color | Light Gray/Black |
Finish/Coating | Powder-Coated |
Overall Length (In.) | 7.82 |
Overall Length (mm) | 198.6 |
Overall Width (In.) | 1.28 |
Overall Width (mm) | 32.4 |
Overall Height (In.) | 5.71 |
Overall Height (mm) | 145.1 |
Military Cross Reference Number | MS90387-1 |
Standards Met | QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387 Mil. Spec. Part Number MS90387-1 |
Configuration |
---|
UPC | 61305623648 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1264 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6320 |
Product Bulletins | Ergonomic Cable Tie Installation Hand Tools Product Bulletin FRCB31 | English | |
Videos | Cable Tie Installation Video 16:9 | English | |
Part Drawings | GS2B-E Tool Part Drawing | English | |
Installation Documents | Extended Blade Guard Replacement Kit Installation Instructions | English | |
Installation Documents | Screw-Type Tension Lockout Kit For: GS2B-E, GS4H-E & GS4EH-E & GS4MT-E Tools | English | |
Installation Documents | Pan-Ty, Dome-Top Barb Ty, Sta-Strap, Contour-Ty, Super-Grip and In-Line Cable Ties of Subminiature, Miniature, Intermediate and Standard cross sections. | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English |