With durable all-steel construction, our cable tie hand tool is built to last. Its "travel stop" feature helps prevent pinched fingers, making it perfect for light-heavy to heavy cable tie installs.
Note | Tool housing is made of metal for added durability |
Product Type | Cable Tie Installation Tool |
Application | Maintenance, Construction, Low volume |
Color | Light Gray/Black |
Overall Length (In.) | 7.87 |
Overall Length (mm) | 199.9 |
Overall Width (In.) | 1.03 |
Overall Width (mm) | 26 |
Overall Height (In.) | 4.12 |
Overall Height (mm) | 104.6 |
For Use With | For Panduit LH and H cross-section cable ties |
Part Features | Durable all steel construction and "travel stop" to prevent pinched fingers. |
Configuration |
---|
UPC | 07498376051 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0024 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.0119 |
Part Drawings | STHV Tool Part Drawing 03360NAC_DC | English | |
Installation Documents | Cable Tie Installation Tool Operation Instructions 1007878rAB | English |