Our cable tie assortment pack includes various types, colors, and lengths of Pan-Ty® Cable Ties. It is ideal when various types of cable ties in one convenient package are necessary.
Product Type | Industrial Maintenance Kit |
Application | Indoor and Outdoor UsePan-Ty® Cable Ties |
Resistance Properties | UV-Resistant |
Includes | Natural Nylon 6.6(15) PLT1M(15) PLT1.5I(15) PLT2S(15) PLT3SBlack Weather Resistant Nylon 6.6 (10) PLT1M-0 (10) PLT1.5I-0(10) PLT2S-0(10) PLT3S-0 |
Environment | Indoor/Outdoor |
Color | Natural/Black |
Part Features | Assorted indoor and outdoor use Pan-Ty® Cable Ties |
Configuration |
---|
UPC | 07498353620 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3466 |