Conveniently store, manage, and identify 25 50-pack (filled with 1,250 cable ties) cable ties with our telephone cable identification kit. The pouch can easily hang from cable by using fasteners.
Product Type | Telephone Cable Identification Kit |
Sub Brand | Pan-Pouch™ |
Application | General |
Includes | 2-ply Laminated Black Nylon/Vinyl Pan-Pouch™ filled with 1,250 cable ties (50 each of all 24 striped ties, plus solid Red) |
Environment | Indoor |
Color | Black |
Part Features | Pouch can easily hang from cable by using the hook and loop fasteners. Folds for easy storage. |
Configuration |
---|
UPC | 07498365011 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1117 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Telephone Cable Identification Kits CTCB46 | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Pan-Pouch™ Cable Tie Holder Part Drawing | English |