globe Europe & Africa | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Material Description ABS ()
Product Type Cable Tie Mount
Application Cable Tie Entry from All Four Sides, Used with Miniature, and Intermediate Cables Ties
Color White
Environment Indoor
Material ABS
Maximum Compatible Panel Thickness (In.) 0.04
Maximum Compatible Panel Thickness (mm) 1
Maximum Operating Temperature (°C) 49
Maximum Operating Temperature (°F) 120
Minimum Operating Temperature (°C) -29
Minimum Operating Temperature (°F) -20
Mount Method Adhesive Tape
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Overall Height (In.) 0.18
Overall Height (mm) 4.6
Standards Met CE Compliant, UL Recognized: E136577, RoHS Compliant
Static Load Capacity (kg) 0.136
Static Load Capacity (lb) 0.3
For Use With Miniature, Intermediate Cross-Section Ties
Label Dimensions (In.) 0.75W x 0.18H

Runtime Graph

Configuration

Packaging Detail

UPC 07498358501
Std. Pkg. Qty. 500
Std. Pkg. Volume (cf) 0.0528
Std. Ctn. Qty. 5000
Std. Ctn. Volume (cf) 0.5282

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items