Secure wires, hoses, or pipes with a twist and a snap. Our radial seal retained tension tie creates a tight seal that lasts in any weather. No more loose cables or unreliable connections.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 24.8 |
Overall Length (mm) | 630 |
Body Width (In.) | 0.25 |
Body Width (mm) | 6.4 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.3 |
Maximum Bundle Diameter (In.) | 6 |
Maximum Bundle Diameter (mm) | 152.4 |
Minimum Bundle Diameter (In.) | 1 |
Minimum Bundle Diameter (mm) | 25.4 |
Minimum Loop Tensile Strength (N) | 1000 |
Minimum Loop Tensile Strength (lb) | 225 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
For Use With | MTRTLS & PTRT |
Application | General |
Configuration |
---|
UPC | 07498302370 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0426 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.2130 |
Part Drawings | MRS Light-Heavy 304SS Ties - N41261 | English |