For cable ties that can be reused and adjusted, choose our releasable lashing cable tie. This tie has a release tab that lets you easily loosen or remove them whenever you need to make changes.
Material Description | Nylon 6.6 (UV-Resistant, Weather-Resistant) |
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 20.1 |
Overall Length (mm) | 511 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Maximum Bundle Diameter (In.) | 5 |
Maximum Bundle Diameter (mm) | 127 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS, CE Compliant, UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854), CSA Certified |
For Use With | Hand Install Only |
Part Features | Release tab permits easy release and re-use where changes are anticipated. Used for heavy duty applications. |
Configuration |
---|
UPC | 07498354201 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2163 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 2.1626 |
Videos | Premium Cable Ties | English | |
Part Drawings | Premium Relasable Lashing Ties - SS-6507 | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English |