Organize your cables with the low-profile flat cable clip. Perfect for tight spaces, it securely holds wires, cables, and tubing with ease. Ideal for indoor use
Product Type | Flat Cable Mount |
Adhesive Material | Rubber |
Application | Wire Routing Solutions |
Material | PVC |
Color | Gray |
Environment | Indoor |
For Use With | Flat Cable |
Mount Method | Rubber Adhesive Tape |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1.09 |
Overall Width (mm) | 27.7 |
Overall Height (In.) | 0.38 |
Overall Height (mm) | 9.7 |
Standards Met | UL Recognized: E136577; RoHS Compliant |
Static Load Capacity (kg) | 0.274 |
Static Load Capacity (lb) | 0.6 |
Configuration |
---|
UPC | 07498359347 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0397 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3970 |
Part Drawings | Part Drawing - PDF - FCCA_R3 | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Selection Guides | Cable Accessories Selection Guide FRSG7 | English |