Our Type FL flexible wiring duct effortlessly manages and protects wires in tight spaces, offering easy access and customization for efficient cable routing.
Note | Adhesive tape is not meant for permanent mounting of wiring duct. One mounting hole on each end will be exposed for permanent mounting with fasteners. For best results, wiring duct should be applied to clean, dry, grease-free surfaces. We recommend the surface be cleaned prior to wiring duct installation. |
Product Type | Flexible Wiring Duct |
Application | Manage cable and wire in tight spaces and where flexibility would be an advantage |
Color | Light Gray |
Flammability Rating | UL94V-2 |
Includes | Adhesive |
Standards Met | RoHS Compliant, UL Recognized, CSA Approved |
Material | Polypropylene |
Mount Method | Mounting Holes with Adhesive |
Measurement System | Metric |
Wiring Duct Style | Flexible Wiring Duct |
Wiring Duct Type | FL |
Overall Length (ft.) | 1.64 |
Overall Length (m) | 0.5 |
Overall Width (In.) | 0.98 |
Overall Width (mm) | 25 |
Overall Height (In.) | 0.98 |
Overall Height (mm) | 25 |
Slot Width (In.) | 0.3 |
Slot Width (mm) | 7.4 |
Sub Brand | Panduct® |
Configuration |
---|
UPC | 07498337925 |
Std. Pkg. Qty. | 70 |
Std. Pkg. Volume (cf) | 0.5733 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | Part Drawing - DWG - FL25x25LG_36897-1253_R0 | English | |
Part Drawings | Part Drawing - DXF - FL25x25LG_36897-1253_R0 | English | |
Part Drawings | Flex-Duct Customer Drawing | English | |
3D CAD Models | FL25X25-A(V) 3D STP File | English | |
Flyers | Wiring Duct One-Page Overview WD-OPO-DIG | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English | |
Technical References | Chemical Resistance Information | English |