Our Type MC narrow slot wiring duct efficiently organizes high-density wiring in metric-sized control panels, providing a customizable and secure cable management solution.
Duct Dimensions (mm) | 49.5W x72.4H |
Product Type | Wiring Duct Base with Cover |
Application | Narrow slot/finger design intended to provide more slots for high-density European applications |
Color | International Gray |
Cover Part Number | C50IG2 (included) |
Flammability Rating | UL94V-0 |
Includes | Base, Cover |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant; CSA Approved |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | DIN Standard Mounting Holes |
Measurement System | Metric |
Wiring Duct Style | Metric Narrow Slot Wiring Duct |
Wiring Duct Type | MC |
Overall Length (ft.) | 6.6 |
Overall Length (m) | 2 |
Overall Width (In.) | 1.95 |
Overall Width (mm) | 49.5 |
Overall Height (In.) | 2.85 |
Overall Height (mm) | 72.4 |
Slot Width (In.) | 0.2 |
Slot Width (mm) | 5 |
Sub Brand | Panduct® |
Part Features | Metric PVC narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Base and Cover Packaged together. |
Configuration |
---|
UPC | 07498374301 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.2041 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.0206 |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | Part Drawing - DWG - 36897-815_R2(MC50X75) | English | |
Part Drawings | Part Drawing - DXF - 36897-815_R2(MC50X75) | English | |
Part Drawings | Part Drawing - DWG - 36897-815-R2(MC50X75)-200 | English | |
Part Drawings | Part Drawing - DXF - 36897-815-R2(MC50X75)-200 | English | |
Part Drawings | Wiring Duct - Type Mc With Cover 50 X 75 Part Drawing 36897-815 | English | |
Cross References | Wiring Duct Available Colors and Sizes | English | |
Flyers | Wiring Duct One-Page Overview WD-OPO-DIG | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English | |
Technical References | Chemical Resistance Information | English |