Organize your tools with ease, our durable steel box features twenty terminal compartments and a tool compartment for efficient storage. Keep your workspace tidy and tools readily accessible.
Product Type | Empty Steel Terminal Kit Box |
Base Material | Steel |
Overall Length (In.) | 9.33 |
Overall Length (mm) | 237 |
Overall Width (In.) | 13.33 |
Overall Width (mm) | 338.6 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
For Use With | Terminals, Disconnects and Splices |
Configuration |
---|
UPC | 07498386225 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1432 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |