globe Europe & Africa | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>

Calculators

 

Calculate installation labor savings that result with Panduit TX6A or TX6A-SD 10Gig Cat 6A Cabling Systems with MaTriX Technology.

 

The Link loss calculator presents conservative channel reach values for designs based on “worst case” fiber component specifications and by using interpolations of IEEE and ANSI Fibre Channel link models for standards-based transceivers.

 

Determine your data center cost savings by using our Cool Boot™ Raised Floor Air Sealing Grommet.

 

Thermal Transfer Printer Ribbon Calculator 

Determine the printer ribbon part number and number of ribbons needed based on the labels and printer being used.  Download

 

Cable Capacity Tool for Cable Managers

Determine the correct cable manager for an application, based on the number and size of cables to be routed.  Download

 

Raceway Cable Fill Calculator

Determine the correct wire fill capacity, based on the Raceway type/configuration, cable type, and size of cables to be routed.

 

Wiring Duct Calculator

Determine the correct wiring duct size with the Wiring Duct Size Selector Tool

 

Bundle Diameter Calculator

Determine the bundle diameter of wires with the Wiring Duct Bundle Diameter Tool