Part List

Added
item(s) View List >>

Part List

View List >>

Advanced MaTriX Category 6A UTP Cable Systems

Our Category 6A UTP copper cabling systems utilize Advanced MaTriX Technology along with advanced connector compensation techniques in cable and patch cords.

Revise-composite-Matrix-image-704x230,0

Best-in-Class Performance with Reduced Cable Diameters


Our Category 6A UTP copper cabling systems use Advanced MaTriX Technology in the cabling and patch cords along with advanced connector compensation techniques.

  • Smaller cable diameter (0.275” – plenum)
  • Full 100-meter solution
  • Optimal solution for 10GBASE-T
  • Achieve channel bandwidth performance above industry standards
  • Advanced MaTriX Technology eliminates need for field testing for alien crosstalk for reduced cost of ownership
  • Small size improves energy efficiency and airflow management
  • Easier installation due to reduced diameter
  • Supports advanced Power over Ethernet (PoE) applications

The small diameter UTP solution with Advanced MaTriX Technology uses 26 AWG copper conductors in the cable and patch cords for an even smaller diameter option at shorter lengths.

  • 0.240” diameter
  • Fully compliant up to 70 meters
  • MaTriX Technology suppresses alien crosstalk
  • Requires 50% less routing space than standard Category 6A cable
  • Highest 10 Gb Ethernet performance in the industry and highest density infrastructure solution available