0 lines 0 items
Leaders in the connectivity market, Panduit delivers IndustrialNet™ Overmolded Cordsets. With a full offering of cordsets, including D-Code, X-Code and A-Code. Click here for ordering information or see below for additional content and information.
Join the Winning Team! This introduction to the Panduit M12 Overmolded Cordsets shows why Panduit is leading in the connectivity market.
This infographic shows the Panduit M12 Cordsets are 100% factory tested. This also delivers the difference between Panduit verses competitive market features.
Specification sheet for D-Code Overmolded Cordsets. This includes technical information, key features and benefits, applications and part numbers.
Specification sheet for X-Code Overmolded Cordsets. This includes technical information, key features and benefits, applications and part numbers.
Specification sheet for A-Code Overmolded Cordsets. This includes technical information, key features and benefits, applications and part numbers.