Push the Limits: Enter the Future of Connectivity
As leaders in fiber product innovation and technology, we continually strive to deliver the ultimate in reach and performance. Our ability to engineer optical systems to Push the Limits is key to ensuring our customers network performance is leading-edge, ahead of the competition, and seamlessly accelerates their network infrastructure into the future.
- Are your deployments challenging? Is integration with legacy channels causing delays and higher costs?
- How is your network stability and performance? Experiencing latency, bandwidth or throughput disruptions?
- Can you migrate to higher speeds seamlessly and cost efficiently?
- Are you able to shrink ‘time to service’ in an increasingly dynamic environment?
Learn How a Global Support Organization Chose Panduit Fiber Solutions
How We Can Help
Signature Core System |
Business Benefits |
OM4 SC |
Extends the reach on average by 20% compared to the defined OM4 standard |
OM4 SC |
Outperforms all standard multimode fibers and Signature Core OM5 at 850nm |
OM4 SC |
Save money: • Highly versatile, use in applications that required single mode fiber • OM4 Signature Core and BiDi is far less expensive than deploying single mode fiber for 40G Ethernet |
OM5 SC |
Reliable performance with extended reach: • At 40G SWDM, OM5 Signature Core extends to 485m and maintains high performance values versus the standard reach of 440m • At 100G SWDM, OM5 Signature Core extends to 185m and maintains high performance values versus the standard reach of 150m |
OM5 SC |
Outperforms standard OM5 for any SWDM applications beyond 850nm, providing on average 15% extended reach while maintaining high and reliable performance |
OM4 SC OM5 SC |
Farther reach (95% of DC Links) than the competition: Enables Cisco 40G BiDi optical module to reach 210M |
OM4 SC OM5 SC |
Signal integrity beyond 10/40/100 Gb/s Ethernet and 8/16 Gb/s Ethernet and 8/16 Gb/s Fibre Channel standards requirements |
OM4 SC OM5 SC |
Save time: Using existing 10G Ethernet infrastructure saves installation time |
OM4 SC OM5 SC |
Improved Packet Error Rate, reduce latency and improve throughput |
OM4 SC OM5 SC |
Easy migration to higher speeds, agile and scalable |
OM4 SC OM5 SC |
Compatible with all laser-optimized variants and legacy infrastructure, compatible with OM3 and OM4 |
OM4 SC OM5 SC |
The more Signature Core fiber deployed in ‘hybrid’ channels, the longer the channel will extend |