Known for leading innovation with Cat6A technology, Panduit presents the TX6A™ Vari-MaTriX Copper Cable. The best-in-class alien cross-talk suppression, provides optimal criteria for 10GBase-T transmission while delivering improved PoE performance over conventional cables.
See below for additional information or, visit the ordering information beneath for the following part numbers:
The TX6A™ 10Gig UTP Copper Cable with Vari-MaTriX Technology is a component of the TX6A™ 10Gig Copper Cabling System. Interoperable and backward compatible, this end-to-end system provides design flexibility to protect network investments well into the future.