globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>

VeriSafe™ AVT Instruction Manual Revision Notice

Instruction Manual Revision: 08

 

VeriSafe™ AVT Models: VS-AVT-C02-L10, VS-AVT-C02-L03, VS-AVT-C08-L10, VS-AVT-C02-L03A, VS-AVT-C08-L10A, VS-AVT-C02-L03E, VS-AVT-C08-L10E

Instruction Manual Revision: 08

Date: 9/5/18

Authors: Zach Ganster

Description of Instruction Manual Change

 

The VeriSafe™ AVT Instruction Manual is being updated to provide important technical updates. In this revision, CAT IV (300V) was added to our technical specification standards section. Additionally, rated altitude was updated from 3000m to 5000m.

The EMEA VeriSafe™ AVT SKUs were added for release, and a section was added for EMEA Circuit diagrams.

View Manual

 

For any questions or concerns, please reach out to Panduit Technical Support:

Email:    techsupport@panduit.com

Tel:         1-866-405-6654