VeriSafe™ AVT Models: VS-AVT-C02-L10, VS-AVT-C02-L03, VS-AVT-C08-L10, VS-AVT-C02-L03A, VS-AVT-C08-L10A, VS-AVT-C02-L03E, VS-AVT-C08-L10E
Instruction Manual Revision: 13
Date: 6/29/21
Authors: Zach Ganster
The VeriSafe™ AVT Instruction Manual is being updated with important updates.
Added an informational note at the beginning of the commissioning checklist requiring consideration in high capacitance environments. Added additional information on high capacitance systems to the 4-flash code section on the troubleshooting section. Refer to C11750 for more detail on this application consideration.
Added statement into Installation Considerations section stating that the 12” fusing requirement for UL 508A is not required for VeriSafe AVT installations.
Added torque and terminal information for the output contacts of the AVT
Please review the manual for further detail on the changes summarized above.
For any questions or concerns, please reach out to Panduit Technical Support:
Email: techsupport@panduit.com
Tel: 1-866-405-6654