Keep your floors safe and organized. Our above floor raceway protects and conceals data, voice, video, fiber optic, and power cables while meeting ADA-compliant standards.
Raceway Type | Power Rated |
Material | PVC |
Color | Off White |
Overall Length (In.) | 72 |
Overall Length (mm) | 1828.8 |
Overall Width (In.) | 6.93 |
Overall Width (mm) | 176.1 |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Internal Area (in²) | 498.96 |
Internal Area (mm²) | 322051.7 |
For Use With | Panduit® Pan-Net and Net-Key Communication Systems |
Resistance Properties | Tamper-Resistant |
Standards Met | UL94V-0 and E116129, UL-5A 600VAC CSA C22.2 No. 62.1-03 600V, RoHS compliant |
Includes | 1 4-Channel Base, 1 4-Channel Cover, 8 HEX Washer Head Concrete Screws |
Sub Brand | Pan-Way® |
Product Type | Surface Raceway |
Application | Provides solutions for routing low voltage, fiber optic and/or power cabling over floors. |
Configuration |
---|
UPC | 61305644454 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8495 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pan-Way® Above Floor Raceway System | English | |
Part Drawings | Above floor raceway 4-Channel Base & Cover 6-FT Lenght Part Drawing 00064EAA-DC | English | |
Installation Documents | Goulotte de câblage à quatre voies au-dessus du plancher - Produit standard | French (Français) | |
Installation Documents | Above Floor Raceway 4-Channel Standard Product Installation Instructions PN616C | English | |
Application Guides | Panduit® HDBaseT Systems for Audio Video Applications | English | |
Selection Guides | Audio Video Product Selection Guide | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |