HDMI 2.0 Patch Cord, 2M, White
Standards Met | US/EDU standards, CE/FCC/UL certified, HDMI 1.4b, HDCP 2.2 and 1.4, EDID 1.4, HDMI patch cords are certified HDMI 2.0 Compliant, RoHS Compliant |
Color | White |
Overall Length (ft.) | 6.56 |
Overall Length (m) | 2 |
Jacket Material | PVC/ Gold Flash over Nickel |
Connector 1 Type | HDM1 Type A Male |
Connector 2 Type | HDM1 Type A Male |
Environment | Indoor/Outdoor |
Configuration |
---|
UPC | 61305636701 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0365 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3650 |
Specification Sheets | HDBaseT Extenders and HDMI Patch Cords | English | |
Part Drawings | Premium High Speed HDMI Cable with Ethernet Type A Male to Type A Male: 00039EBA-01 | English | |
Application Guides | Panduit® HDBaseT Systems for Audio Video Applications | English | |
Selection Guides | Audio Video Product Selection Guide | English |