Access and manage your network equipment effortlessly with our wall mount cabinet. Its dual hinged design and secure design make it perfect for your network setup.
Product Type | Wall Mount Cabinet |
Front Door Type | Windowed |
Material | Steel |
Mount Method | Wall Mount |
Maximum Load Capacity (kg) | 158.8 |
Maximum Load Capacity (lb) | 350 |
Number of Rack Units | 26 |
Overall Depth (In.) | 30 |
Overall Depth (mm) | 762 |
Overall Width (In.) | 25 |
Overall Width (mm) | 635 |
Overall Height (In.) | 48.2 |
Sub Brand | PanZone® |
Color | White |
Standards Met | UL 2416, NEMA 1, IP20, RoHS Compliant; Accepts 19" EIA rack mount panels and equipment |
Configuration |
---|
UPC | 61305676249 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 12.7037 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanZone®Wall Mount Cabinet Specification Sheet RKSP228 | English | |
Videos | PanZone Wall Mount Cabinets Product Spotlight Video | English | |
Part Drawings | Customer Drawing DXF | English | |
Part Drawings | Customer Drawing DWG | English | |
Part Drawings | PanZone Hinged Wall Mount Cabinet | English | |
Installation Documents | PANZONE Wall Mount Cabinet | English | |
Installation Documents | Jumper Kit - PZWMCGK Installation Instructions | English | |
Installation Documents | PANZONE Wall Mount Cabinet - V00028CU_06 Installation Instructions | English | |
Selection Guides | Guía de Selección de Montaje en Pared NEMA para Montaje de Equipos de 19" Guia de Selección RKSG7 | Spanish (Español) | |
Selection Guides | NEMA Wall Mount Selection Guide for 19" Equipment Mounting Selection Guide RKSG7 | English | |
Selection Guides | Network Infrastructure Security Solution Selection Guide COSG27 | English | |
Selection Guides | PanZone® Wall Mount Solutions - RKSG08 | English |