Keep your cables organized and secure with the Net-Verse cable management finger bracket. Designed to fit the Net-Verse cabinets, it ensures a tidy and efficient setup.
Product Type | Finger Bracket Kit |
Overall Width (In.) | 5.6 |
Overall Width (mm) | 142 |
Overall Height (In.) | 68.29 |
Overall Height (mm) | 1734.7 |
Sub Brand | Net-Verse™ |
Number of Rack Units | 42 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet Type | D-Type |
Compatible Cabinet System | Network/Server Cabinet |
Configuration |
---|
UPC | 61305625520 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.8168 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Verse™ Cabinets: RKCB43--SA-ENG | English | |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | D-Type Finger Bracket Kit (D1*FB*) | English | |
Part Drawings | D12FB - DWG | English | |
Part Drawings | D12FB - DXF | English | |
Installation Documents | Net-Verse D-Type Cabinet 800mm Cable Management Fingers | English | |
Brochures | Sistemas de Gabinetes Net-Access™ y Net-Verse™: RKCB40--SA-SPA | Spanish (Español) |