Protect your cables and improve network performance with our bend radius control clip. Easily install these in your rack or cabinet to prevent damage and optimize cable management.
Product Type | Bend Radius Control Clip |
Body Material | Polycarbonate |
For Use With | Any EIA Standard Rack |
Overall Depth (In.) | 3 |
Overall Depth (mm) | 76 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Overall Height (In.) | 1.7 |
Overall Height (mm) | 44.3 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 1 |
Configuration |
---|
UPC | 07498390916 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Part Drawings | Part Drawings - DWG - CMBRC1 (10057-02) | English | |
Part Drawings | Part Drawings - DXF - CMBRC1 (10057-02) | English | |
Part Drawings | Part Drawings - PDF - CMBRC1 (10057-02) | English |