The Panduit® PatchRunner® Dual-Hinged Door protects cables in the vertical channel with a professional, clean aesthetic. The door be opened to the left or right for easy access. For use with PRV managers only. 45RU, Black, 1pc.
Product Type | Vertical Cable Manager Door |
Sub Brand | PatchRunner™ |
Overall Depth (In.) | 1.6 |
Overall Depth (mm) | 40 |
Overall Width (In.) | 10.1 |
Overall Width (mm) | 257 |
Overall Height (In.) | 82.8 |
Overall Height (mm) | 2104 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 45 |
Configuration |
---|
UPC | 07498378445 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.0863 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PatchRunner™ Vertical Cable Managers: RKSP144 | English | |
Part Drawings | Part Drawings - DWG - PRD10(10398-10 REV 00) | English | |
Part Drawings | Part Drawings - DXF - PRD10(10398-10 REV 00) | English | |
Part Drawings | Part Drawings - PDF - PRD10(10398-10 REV 00) | English | |
Installation Documents | PATCHRUNNER Vertical Cable Manager V00028BV_01 | English | |
Case Studies | SAIT Polytechnic: CPCS50-WW--ENG | English |