Neatly manage excess cable length with our slack spool. This toolless solution creates a clean and organized workspace in your rack.
Product Type | Slack Spool |
Body Material | Polycarbonate |
For Use With | PR2V, PE2V |
Sub Brand | PatchRunner™ 2 |
Overall Depth (In.) | 5.25 |
Overall Depth (mm) | 133.4 |
Overall Width (In.) | 2.5 |
Overall Width (mm) | 63.5 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Color | Black |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498345422 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0420 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4196 |
Specification Sheets | Organizadores de Cables Verticales PatchRunner™ 2 - FBSP173 | Spanish (Español) | |
Specification Sheets | PatchRunner™ 2 Vertical Cable Manager Spec Sheet RKSP172 | English | |
Part Drawings | Part Drawings - DWG - PRSP5(10197-03-01) | English | |
Part Drawings | Part Drawings - DXF - PRSP5(10197-03-01) | English | |
Part Drawings | Part Drawings - PDF - PRSP5(10197-03-01) | English | |
Part Drawings | Part Drawings - ZIP - Vertical Cable Management_50 | English | |
Installation Documents | PatchRunner 2 Vertical Managers and Racks Installation Instruction | English | |
Case Studies | SAIT Polytechnic: CPCS50-WW--ENG | English |